International
 
Marginal Column

Information

Operating and diagnostics software/devices

Content

BOS 6000 – Operation and observation to perfection

The windows-based BOS 6000 user interface with built-in SQL database function makes it very easy to operate the system and monitor performance. You can operate both the welding controller and the process module on a standardized BOS 6000 user interface. The BOS 6000 also provides connectivity to higher-level data processing systems.

Minimum requirements:

  • 2 GHz Intel Pentium M processor or comparable
  • 1 GB RAM or more
  • Windows 7 (32-bit, 64-bit)
  • Windows XP operating system with service pack 3 at minimum
  • Microsoft Internet Explorer 5.0 (or higher)
  • RS232/V24 connection or fieldbus

IndraControl VPP 40 – compact PC system for industrial applications

The robust VPP 40 industrial PC is the complete solution for control, operation and visualization. It is specifically designed for use as a cellular or wired PC and can be integrated inexpensively in control cabinets. Depending on the operating requirements this PC can be supplied with a touch screen or keyboard.