VarioFlow plus chain conveyor

VarioFlow plus chain conveyor

The building system for fast assembly and quiet operation

Easy to plan with the MTpro layout designer, three-dimensional, modular, fast and error-free assembly, quiet and efficient operation. Rexroth has implemented all this features in the new VarioFlow plus. It has now been further developed to include an innovative drive concept and numerous complementary products.



Advantages resulting from special product features

  • Very easy planning: modular building system with standardized function modules and MTpro layout designer
  • Flexible layout planning even for machine tools and electronics: thanks to new drive models, new ESD components and steel chain
  • Rivet-free guide rail assembly: for fast, error-free installation and quiet, easy to maintain
  • Low friction: for long conveyor sections without drive, low wear, lower costs
  • Fast start-up: just attach the frequency converter to the profile slot and connect it directly to the motor with a cable

Key technical data

  • 6 chain widths from 65 to 320 mm
  • Aluminum or stainless steel available in all widths
  • FDA-compliant materials
  • Conveyor speeds up to 100 m/min
  • 12 chain types
  • Numerous extras: modular carrier systems, adjustment units for wedge conveyors, lateral guides, stainless steel rocker, etc.
  • Seperate frequency converter can be combined with any motor up to 0.55 kW