EasyWizard commissioning wizard
Ready to start in three minutes
EasyWizard is a new, extremely fast commissioning assistant within the IndraWorks VR13 engineering framework. It guarantees easy and error-free commissioning of the drive controllers in conjunction with linear motion systems from the EasyHandling modular system.
Content
Advantages resulting from special product features
- Simple, fast and intuitive commissioning of drives
- An extremely short commissioning time of around three minutes is possible
- Reading in of mechanical data also using QR codes
- Text-based and graphical online help for individual input fields
- Incorrect parameterization is minimized by homogeneous arrangement of data on the type plate and the wizard input screen
- Plausibility check during free data input
- Suitable for all linear motion systems from Rexroth – and now also available for linear motion systems from other manufacturers
- For system optimization, the axes can be run in test mode after parameterization has been completed
- Besides IndraWorks DS, now also available in the Indra-Works versions of the IndraLogic XLC, IndraMotion MLD 13VRS and IndraMotion MLC 13VRS control systems
Key technical data
- Input of the linear motion system's mechanical data
- Optional input of the maintenance period of the linear motion system
- Setting the absolute dimension
- Setting the limit values
- Opening of Easy Startup mode