IndraDrive Mi

IndraDrive Mi

Cabinet-free drive system with new cooling variants

The latest generation of IndraDrive Mi can be adapted to your environment like no other decentralized drive system. The drive allows 100 % reduction of control cabinet at all. This makes it ideal for use in any modular machine – for maximum flexibility and minimal space. With up to 90 % less wiring and 100 % less cooling required.



Advantages resulting from special product features

  • Reduction of up to 100 % in the size of the control cabinet: drive components fully designed to IP65 standard
  • Up to 90 % less wiring with hybrid cables
  • Reduction of up to 100 % in the control cabinet cooling power
  • Connectivity with Sercos and Multi-Ethernet: compatible with all relevant Ethernet protocols and common controller products
  • Motion-logic system integration option: achieving complex motion sequences at the level of the drive

Key technical data

  • Up to 30 drives on one hybrid cable of up to 200 m in length.
  • Connectivity with Sercos, Multi-Ethernet (PROFINET, EtherNet/IP, EtherCAT, POWERLINK)
  • Integrated safety technology: Safe Torque Off/SafeMotion
  • IEC 61131-3 integrated motion logic
  • Peripheral connection: control communication uncoupling
  • Variable cooling concept: thermal interface for cold plate or insulated mounting, convection cooling, forced air cooling