International
 

LMS linear motion system

LMS linear motion system

Complex transporting and positioning – precise, flexible, fast

The LMS from Rexroth is a new, unique technical solution for transporting and positioning materials and workpieces. Where traditional rollers, chains or belt systems reach their limits for any reason, LMS is the perfect concept. It delivers higher accuracy, allows for freely programmable individual and synchronized movements, and is faster than traditional systems.

Content

 

Advantages resulting from special product features

  • Easily integrated: freely configurable track layout, saves space and costs
  • Flexible: scalable carrier size/weight (1 kg to 1,000 kg), individually controllable carriers
  • Cost-efficient: transport system can act as handling axis for easier handling
  • Autonomous: perfect for i4.0 solutions, for more flexible production
  • Fast and precise: high throughput, high position repeatability

Useful information

 

Key technical data

  • Wide performance range from 60 N to 3,000 N
  • Speeds of up to 5 m/sec
  • Positioning accuracy of up to 10 μm (with encoder option)
  • Magnetic disks standard or vacuum-compatible up to 10-8 mbar
  • Temperature range up to 150 °C