IndraControl VEP

IndraControl VEP

Brilliant for new operating concepts

IndraControl VEP embedded PC brings you one giant step closer in developing promising operating concepts. It has a powerful quad core processor, high-resolution and multi-touch-capable widescreens with anti-reflection coating, and two models for the control cabinet or support arm, this panel PC is the ideal hardware basis for your new operating concepts.



Advantages resulting from special product features

  • Ergonomic: intuitive multi-touch control for innovative visualization
  • Brilliant: high-resolution widescreen displays with anti-reflection coating for ideal readability
  • Efficient: panel PC as the ideal HMI unit in the control cabinet
  • Rugged: IP65 rated compact operator terminal for direct support arm installation
  • Fast: powerful quad core processor

Useful information


Key technical data

  • Display diagonals: 15.6" and 21.5"
  • Intel Atom Bay Trail CPU
  • 4 GB RAM and 32 GB on-board flash memory
  • 2 x Gigabit Ethernet
  • 1 x USB 3.0 and 1 x USB 2.0 port
  • Capacitive touchscreen