2WFCE built-in throttle valve

Hägglunds CA 10 to 40

More pressure, more power, more applications

With newly integrated digital electronics, the compact 2-way proportional throttle valves open up entirely new possibilities: with pressure resistance up to 420 bar, extended temperature range and optimized controller structure, you can now have greater power, dynamics and control quality in your applications. All with proven design and precision.



Advantages resulting from special product features

  • Integrated electronics for better control and signal quality, and less hysteresis
  • Increased pressure resistance for extreme power density, smaller system components, more applications
  • Improved valve dynamics for greater control quality, shorter cycle times
  • Proven compact design as a complete unit for quick practical application and reliable signal processing

Useful information


Key technical data

  • Max. operating pressure: 420 bar
  • Max. ambient temperature: +60 °C
  • Max. rated flow: 1,600 l/min at 5 bar ∆p
  • Hysteresis: < 0.1 %
  • Response sensitivity: < 0.05 %