50FLDK duplex filter

50FLDK duplex filter

Ultra-compact and mega-clean thanks to Cyclone Effect

The new 50FLDK duplex filters are highly effective in a very small space, due to the cyclonic flow path (patented Cyclone Effect). This keeps the overall design very compact, especially with the integrated pressure equalization which eliminates additional piping. You have never kept hydraulic fluid cleaner with a lighter and more compact filter.



Advantages resulting from special product features

  • Highly effective and powerful: better filtration, better collection, more time between replacements with the patented Cyclone Effect
  • Compact: smaller and lighter to save space and lower costs
  • Flexible: broad selection of ports; wall bracket included, base optional

Useful information


Key technical data

  • Max. operating pressure: 50 bar
  • Max. operating temperature: 100 °C
  • Three sizes in DN65 to DN100: 0400, 0630, 1000; with 5 ports: SAE 2 1/2", SAE 4" and DIN flange available
  • Three sizes in DN100: 2000, 2500; with 3 ports: SAE 4", DIN PN40/DN80, DIN PN63/DN80 and DIN PN40/DN100
  • Patented Cyclone Effect