A4CSG variable pump, sizes 40 to 180

A4CSG variable pump, sizes 40 to 180

The world's first small ATEX high-pressure pump

There has yet to be an ATEX model like this: small, powerful, closed-circuit high-pressure pumps in sizes 40 to 180 cm3. This completes the one-of-a-kind Rexroth platform of small, explosion-protected axial piston pumps for up to 500 cm3, whether 2G or 3G.



Advantages resulting from special product features

  • Flexible: complete range of small ATEX pumps in the device group II (2+3)G bck IIB T4 under Directive 94/9/EC
  • Precise: control entire systems with precision using AWXFE004D01 position transducer
  • Universal: mechanical-hydraulic and electrohydraulic adjustments (with EP controller) possible, ATEX- and IECx-compatible
  • Proven technology: rugged, precise, energy-efficient – and reliable

Key technical data

  • Max. nominal pressure: 350 bar
  • Sizes: 40, 71, 125, 180 cm3
  • Max. speed: 1,800 rpm (higher speeds during testing)
  • Through-drive with 100 % torque for tandem pumps
  • Optional: EP controller (ATEX or IECx) and ATEX position transducer