ABPAC Basic – the smart standard power unit


Configurable, modular, connected

Intelligently customized: With the new standard, mid-sized power unit series, you can achieve individual solutions faster and more cost effectively than ever before. Easy on- line configuration, extensive documentation and communication via open interfaces. Upgraded sensor technology for intelligent condition monitoring. Energy-saving in day- to-day use. Readily available through the GoTo program. Now with an even wider range of pumps.



Advantages resulting from special product features

  • Online configurator for the entire power unit
  • Optimized tank volumes
  • Extended pump range: A10 series 32, A4, V7
  • Enhanced sensor technology as the basis of condition monitoring
  • User-oriented, platform-independent visualizations on smart devices
  • Connectivity via WiFi and open interfaces
  • Upgraded motor rating to 75 kW
  • Country-secific acceptance of memory, frequency and voltage

Key technical data

  • Tank volume: 100 to 1,000 l
  • Max. flow: 200 l/min
  • Max. operating pressure: 315 bar
  • Multi-functional block
  • FcP 5020 and SvP 7010 Sytronix drives optional
  • Integrated dampening function
  • Simplified, flexible steel construction, using the Rexroth basic mechanical elements