HEDE10-3X pressure switch

IndraMotion MLC 13VRS

Handles 60 million load changes with ease

The electronic pressure switches operate not only quickly and precisely, but also reliably – the compact switch was tested with 60 million load changes without one single issue. While this increases both service life and operational reliability, you benefit from cost-effectiveness.



Advantages resulting from special product features

  • Efficient: tested in up to 60 million load changes for long service life and high operational reliability
  • Fast: extremely fast response time for rapid control and better production quality
  • Precise: thanks to low temperature sensitivity and mini- mal characteristic curve deviation
  • Rugged: IP67 rating for low failure rates
  • Simple: compact design saves space

Useful information


Key technical data

  • Pressure ranges: 0 to 100/250/400/600 bar
  • Characteristic curve deviation: < ±0.5 %
  • Ambient temperature range: –20 °C to +80 °C
  • Signal rise time: < 3 ms
  • Hydraulic port with female (G1/4i) or male thread (G1/4a)
  • IP67 rating