IAC multi-Ethernet control valve

4WRLD..3X pilot-operated IAC Multi-Ethernet control valve

Open, simple and individually scalable

Rexroth has expanded its IAC Multi-Ethernet product range with new pilot-operated control valves with integrated axis controller. IAC Multi-Ethernet valves are robust and user-friendly, support all key bus systems using the "Sercos & Multi-Ethernet" connectivity strategy (including POWERLINK), are individually scalable and feature hydraulics- optimized control structures.



Advantages resulting from special product features

  • Integrated digital axis control functionality with position, force and pressure control, plus alternating position/ pressure or position/force control
  • Consistent engineering with the IndraWorks DS engineering tool: faster and easy start-up, all components and support from a single source
  • Flexible scalability: large selection of different valve types for greater operational flexibility
  • Rugged and reliable: extended temperature and vibration ranges
  • Wizard-supported configuration (with recommended values)

Key technical data

  • Connectivity with Sercos, Multi-Ethernet (PROFINET, EtherNet/IP, EtherCAT, POWERLINK and VARAN)
  • Max. operating pressure: 350 bar
  • Max. flow: 1,500 l/min
  • Sizes: 6, 10 (direct-controlled), 16, 25, 27, 35 (pilot-operated)
  • Safer stopping with 24 V signal and 24 V valve feedback
  • 2x analog I/O also configurable