| Training | Description | Duration in days |
|---|---|---|
| eFSi | Basics of Functional Safety (eLearning) | - |
| NEW DC-MRL-RB@ | Machinery Directive and Risk Assessment | 2 |
| NEW DC-SiCE@ | From Machine Safety to CE Conformity | 5 |
| DC-FSi-FT@ | Safe Fluid Technology – Safe Implementation of EN ISO 13849 | 3 |
| HT-Si | Safety During Commissioning and Maintenance of Hydraulic Systems | 3 |
| EST-SLc | Project Planning of the Modular SafeLogic Compact Safety Control | 3 |
| EST-SL | SafeLogic – Project Planning and Commissioning | 3 |
| EAT-ID-Si | IndraDrive – Drive-integrated Safety Technology | 1 |
| EAT-ID-Si L3/S4 | ndraDrive – Drive-integrated Safety Technology L3/S4 | 2 |
| Training | Description | Duration in days |
|---|---|---|
| e4EE | Basic Knowledge of Energy Efficiency (eLearning) | - |
| e4EE Sytronix | Energy-efficient Variable Speed Pump Drives | - |
| DC-EE-MAE | Energy Efficiency Training – “Machines, Systems, Facilities” Module | 1 |
| DC-EE-FCM | Energy Efficiency Training – “Infrastructure” Module | 1 |
| NEW DC-EE-MAE-FCM | Energy Efficiency Training – Combined Module “Machines, Systems, Facilities (MAE)” and “Infrastructure (FCM)” | 3 |
| EH-SYT_SvP_IN@ | Sytronix SvP - Parameterization and Commissioning | 2 |
| EH-SYT_SvP_I@ | Sytronix SvP - Diagnosis and Maintenance | 3 |
| EH-SYT_FcPIN@ | Sytronix - Parameterization and Commissioning | 2 |
| EH-SYT_FcP_I@ | Sytronix FcP – Diagnosis and Maintenance | 2 |