Ready for Industry 4.0: Connected hydraulics

Ready for Industry 4.0: Connected hydraulics
Marginal Column
Content

July 2017

 

Prejudices last for a long time, even when reality has long since disproved them. One of these prejudices is that hydraulics have no place in Industry 4.0 because they are not intelligent – but they have actually been ready for the future for some time.

For decades, hydraulics have been equipped with electronics, sensors, appropriate accessories and autonomous controls. In terms of automation technology, they have been at the same level as electromechanical drives for some time – partly thanks to the numerous system modules from Bosch Rexroth. Black and white valves have already disappeared from many applications, replaced by autarkic servo-hydraulic axes. The question is no longer whether hydraulic valve technology will benefit from networking capability, but simply when. We are currently experiencing the transition from classic, analog hydraulics to largely digital networked fluid technology. European machine manufacturers are increasingly digitalizing their machines and expect the hydraulics to integrate seamlessly into these networked environments. The challenge now is extending networking beyond the machine itself and handling the wealth of data obtained. It has to be bundled and evaluated meaningfully and securely.

Intelligent interplay is the key

Tasks that were previously performed by steel and iron valve controls are now being carried out by decentralized intelligence in an electronic drive control unit. It adjusts the speed of the pump drive as required when power is needed at the consumer, or reduces it to almost zero. In many processes, this is a considerable energy advantage. The variable speed hydraulics consume up to 80 percent less energy than constant systems.

Current discussions about Industry 4.0 show how important it is that all necessary functions and functionalities are defined. Active networking and communication is only possible if the mechanics, electronics, and sensors are standardized across different manufacturers. In the future, not every hydraulic-mechanical pressure valve will have on-board digital electronics and connect to a control or other valves. This will only be the case when it makes sense.

Smart solutions with decentralized intelligence

Decentralized intelligence and open interfaces are the crucial requirements for future automation solutions. As a result, Bosch Rexroth uses multi-Ethernet interfaces that support all standard protocols in its electrics and hydraulics. The next step is to integrate sensors into the existing valve housing. This opens up a range of possibilities. Let’s consider condition monitoring, for example. Here, sensors can record information about everything from oil quality to temperature, vibrations and completed switching cycles. Deep learning algorithms enable users to identify wear before it leads to a failure – a key step on the road to preventive maintenance.

Intelligent single-axis controllers are already responsible for decentralized hydraulic motion in a closed control loop. To achieve this, a powerful motion control is integrated into the valve’s on-board electronics. It carries out the target/actual comparison locally and makes adjustments to an accuracy of a few micrometers. The control quality of the system depends solely on the resolution of the measuring systems. These control cabinet-free motion controls are being used increasingly frequently in a wide range of markets.

With its IAC control valve, Rexroth also offers a control cabinet-free motion control that is completely integrated into the valve electronics. It can be fully networked using open interfaces, as can servo-hydraulic axes with a dedicated decentralized fluid circuit. In these ready-to-install axes, the pump, valves and cylinders make up a single assembly, which the machine manufacturer only has to connect to the power supply and control communication.

Plug-and-play for hydraulics

In the future, best in class controllers will replace valves that were previously necessary for motion. The electric drive positions the hydraulic cylinder based on the speed of the pump drive alone. Thus, the hydraulic gears essentially do the same as an electromechanical linear drive – they convert the rotary motion of electric drives into linear motion, but with all the advantages of hydraulics.

In the next development stage – autarkic linear axes – the advancement is particularly apparent. These are ready to install cylinder assemblies with a dedicated, highly-integrated fluid circuit. To operate these axes, machines therefore require no central hydraulic unit. The autarkic axes are connected in the same way as electric drives – all that is needed is a power cable and a data connection to the machine control. The same software tools are used for commissioning as for electric drives. Commissioning engineers require no in-depth knowledge of hydraulics, because they simply configure the preprogrammed functions for the machine conditions.

New design using 3D printing

Rexroth also offers innovations when it comes to new materials and production technologies. The 3D printing of cores for cast housings or direct printing cuts the energy requirement for operating valves hugely. While the design of the core previously had to take into account the divisibility of the core tool, with core printing this is no longer necessary. For example, Bosch Rexroth can design ducts in such a way that they allow lower pressure losses and improve the energy balance. On a valve with a flow of 10,000 liters per minute, the reduction in flow resistance by ten to 20 percent makes a massive contribution to reducing operating costs.