International
 

Sytronix: Only as much energy as needed

Content

Intelligence makes a difference: With predefined controllers, our variable speed pump drives reduce your machine's energy requirements by up to 80 percent. To save energy, the controllers lower the motor speed already under partial load, and then raise it in a highly dynamic manner as needed. Our large Sytronix family comprises pumps, motors and drive controllers that are designed to work together perfectly. The software automatically takes into account all specific characteristics of the hydraulic system. The result: Significant energy savings combined with lower noise emissions.

Economical and ready-to-install

• Energy savings of up to 80 percent

• Scalable performance and functions

• Best in class controllers

• Largest line-up of pumps