Generating high forces on demand

Content

Full performance only when the process requires it

Presses, plastic machinery, systems of all kinds: Even if these require high forces, they still offer great potential for energy savings. Rexroth 4EE is a systematic approach. Example: Energy on demand. The broad range of variable speed pump drives in the Sytronix family generates hydraulic performance as needed. In applications such as die casting machines, this generates energy savings of up to 80 percent. Recovering energy through accumulator charging circuits or electric energy recovery systems further lowers power consumption. Which measures are most effective can only be determined by looking at the overall system as a whole. Industry specialists from Bosch Rexroth will support you as machine manufacturers and machine users with their expertise and application experience and help you implement the four levers of Rexroth 4EE in the most beneficial and integrated manner.

Powerful and energy efficient

• Energy efficient system solutions

• Components and systems with improved efficiency

• Energy recovery

• Power generation on demand

 
 

Our solutions help you increase your energy efficiency intelligently

Folding press

Long-term energy savings in metal and plastic forming even when auxiliary process times are short.

Internal high-pressure forming

Using hydraulic system standby times for proactive energy savings.

 

Sytronix

Variable speed pump drives lower energy consumption by up to 80 percent.

Smart Energy Mode

Drives with Smart Energy Mode

Recovering energy intelligently and making optimal use of it.

Energy efficiency at high performance:

Large Electric Drives up to 4 megawatts.

 
 

Increase your energy efficiency by 30 to 90 percent

Calender control

Increasing energy efficiency continuously in continuous processes

Die casting machine

Realizing energy savings even with short cycle times.

Plastic presses

Lower your energy consumption with extremely short cycle times.

 
 

Folding press

Long-term energy savings in metal and plastic forming even when auxiliary process times are short.

Die casting machine

Realizing energy savings even with short cycle times.

Tree trunk feeding/ejection

Increasing energy efficiency in robust applications intelligently.

 
 

Increasing energy efficiency systematically

Maximum productivity and energy efficiency are not contradictory. With Rexroth's universal 4EE systematic approach, you can achieve both goals even when extremely high forces are involved. Talk to our industry specialists.