Mobile energy efficiency

Content

Reducing emissions by increasing energy efficiency

Manufacturers of mobile machines are facing a dual challenge: On one hand, they generally cannot meet certain emission standards such as the US TIER or the European STAGE unless they use diesel engines having the requisite certification – often in combination with additional measures such as exhaust treatment methods and diesel particulate filter. Likewise, reducing fuel consumption also helps meet the requirements. On the other hand, manufacturers want to offer their customers maximum productivity. We support you in achieving both those goals.

Advantages

  • Energy efficient system solutions
  • More efficient components and systems
  • Recovering energy
  • Performance on demand
 
 

Our solutions reduce fuel consumption and emissions

DHC

Diesel Hydraulic Control (DHC) integrates working and drive hydraulics with the diesel engine management system. Result: Fuel economy is improved by up to 20 %.

VBO

Virtual Bleed Off allows excavators to be controlled with a measurable improvement in energy efficiency and lowers fuel consumption by more than 10 percent, depending on the model.

HVT

The best of two worlds: HVT combines the advantages of hydrostatic and mechanical travel drives.

 
 

A7VO

A7VO axial piston variable displacement pump: Greater output current with the same installed power.

RS 12

RS 12

RS 12 control manifold: Always enough power for all movements and tasks.

 

Selected best practices

 

Hydrostatic fan drives

Hydrostatic fan drives decouple cooling capacity from motor speed.

On-demand performance

Tractors in the 90 HP class: Inexpensive switch to fuel-efficient variable displacement pump.

LUDV

Compact excavators: New system solution for LUDV lowers fuel consumption and increases productivity.

 
 

Lower emissions at full performance

Our solutions help manufacturers of mobile machines reduce emissions - with equal or better productivity.