International
 

Tailor-made safety for machines and systems

Content

Experience with safety for standard machinery and individual systems

High power, precise and fast movements, large and complex systems or tailor-made special-purpose machines: Irrespective of how multifaceted your task is, Rexroth Safety on Board fulfills your machine safety requirements - in an economical and standard-compliant manner. The Rexroth portfolio comprises a unique variety of reliable drive and safety solutions for all applications. From drive-integrated SafeMotion and modular hydraulic safety modules for presses to certified hydraulic valves. We accompany you, the machine manufacturer, with our experience with applications in order to reduce your expenditure for the engineering and documentation of standard-compliant safety solutions.

Efficient safety

  • Standard-compliant safety solutions
  • Efficient safety engineering for special-purpose machines
  • Comprehensive safety concepts
 
 

Safety for all system sizes and applications

IAC Multi-Ethernet control valve

Control valve with integrated axis control and Multi-Ethernet.

Hydraulic Valves

Hydraulic valves from Rexroth combine standard-compliant function with maximum reliability.

Safety for presses

Hydraulic press control with integrated standard and safety relevant functions.

 

SafeMotion

Drive-integrated and certified safety functions also in the drive assemblage.

Machine safety in megawatt applications

IndraDrive ML with Safety on Board.

SafeLogic compact

The compact safety control for stand-alone modules and compact to medium-sized machines.

 

SafeLogic

Safety control for machines with decentralized safety periphery complementing the control.

Stage control technology

SYB 3.0 offers maximum safety with Safety Integrity Level 3 in accordance to IEC 61508 for stages.

 

Safety implemented into practice

Safe rolling mill system

How Rexroth has updated systems from different manufacturers and with different years of manufacture to state-of-the-art safety technology.

Safe stage technology

How, at all times, the Rexroth stage control system safely controls more than 600 drives in the Bolshoi Theater.

Braking distance reduced by more than 95%

How Rexroth has reduced the braking distance of a natural rubber mixing plant in the event of a safe stop to 18 mm.

 
 

Safety for bascule bridges

Systematic approach from the Machinery Directive transferred to large-scale project.

Productive with safety

Water extraction press modernized to state of the art safety technology.

 

Safety worldwide

Whether special-purpose machines or individual systems of any size, whether in the Americas, Asia or Europe: We are familiar with the international and national safety provisions and implement them together with you. Make use of our experience with safety.