Safer joystick:
plug in and go


With all of its functions, the new joystick for mobile applications complies with SIL CL 2 requirements according to IEC 62061 and Performance Level (PL) d according to ISO 13849-1 – without any additional expense. For start-up, all that is required is to plug it in. The joystick is designed as a plug & play solution and does not require any external joystick management in safety-critical systems. This simplifies the implementation of standard-compliant safety. The security certification extends to all functions of the operator device, including the additional features on the handle, such as on/off push buttons and rockers as well as proportional roles. Also: The joystick is designed for 5 million operating cycles. As a result, it combines safety with maximum reliability and availability.

Advantages at a glance

  • Suitable for SIL2/PL d
  • Plug & Play
  • No external management necessary
  • 5 Million operating cycles