Systematic cost effectiveness and safety

Content

Reach your goal faster through complete Safety on Board system solutions

Comprehensive solutions with tailor-made interfaces and optimally coordinated components as well as safety controls that grow with their tasks: This is the Safety on Board formula for a maximum machine safety and more productivity. Thus, the drive-integrated safety functions of SafeMotion increase the availability of machines. For some manual interventions in the machines it is sufficient to put the axes that are concerned into safe condition. The machine downtimes are minimized: Afterwards, the production can be re-started immediately.

Safety on Board

  • Scalable safety controls
  • Solutions from one source
  • Drive-integrated safety
  • More machine availability
 
 

Safety implemented into practice

Safe rolling mill system

How Bosch Rexroth has updated systems from different manufacturers and with different years of manufacture to state-of-the-art safety technology.

Braking distance reduced by more than 95%

How Bosch Rexroth has reduced the braking distance of a natural rubber mixing plant in the event of a safe stop to 18 mm.

Safe stage technology

How, at all times, the Rexroth stage control system safely controls more than 600 drives in the Bolshoi Theater.

 
 

Always on the safe side with Bosch Rexroth

An economical safety solution for each automation level: In soft- and hardware and with the experience gained with thousands of applications in a large variety of industries. Be on the safe side at all times – with Rexroth products and services for standard-compliant and economical machine safety.