International
 

ATEX-certified hydraulic and electrical components

Explosion proof electrical and hydraulic equipment

When it comes to explosion protection, play it safe

Rexroth products with built-in ATEX-certified explosion-proof certification help machine manufacturers and users play it safe. This means that all respective system components have successfully passed explosion proof standards through documented type testing routines. They are therefore designated or marked accordingly.

To ensure industrial machine safety and personnel safety, Rexroth guarantees the quality and traceability of all ex-protected products. Our explosion proof products are always delivered together with comprehensive, multilingual documentation that meets all relevant documentation requirements.

 
 
Explosion proof hydraulic valves

Hydraulic valves

Rexroth offers a wide variety of certified explosion-proof hydraulic valves that range from shut-off to highly dynamic servo valves. This, in turn, allows you to cover all hydraulic control tasks and pressure ranges while combining explosion protection with ultrahigh flexibility and productivity.




Heavy duty safe Hydraulic cylinder

Hydraulic cylinder

Explosion-proof hydraulic cylinders move heavy loads without exhibiting mechanical wear. Mill type cylinders with piston diameters of up to 320 mm, strokes of up to 6,000 mm, and different pressure ratings meet the operative requirements of a large number of industrial applications in on- and off-shore environments.



Explosion proof pumps and motors

Hydraulic pumps and -motors

For ultrahigh levels of safety, availability and efficiency, Rexroth offers a wide range of explosion-proof high-pressure pumps and motors with ATEX certification. The product line includes bent-axis motors, pumps in open or closed-circuit for applications involving up to 350 bar in pressure, as well as Hägglunds heavy-duty motors with a modular configuration.

 
 
 
Explosion Proof hydraulic power units

Hydraulic power units

Rexroth will work closely with you to develop tailor-made explosion-proof hydraulic power units for standards-compliant installation and operation in environments subject to explosions. Modular design combines the benefits of explosion protection with application-specific performance data for ultrahigh levels of productivity in gas and dust-laden atmospheres.

For further information, please contact your local partner:

Explosion proof electric motor

Electric motors

Outfitted with flameproof encapsulation, Rexroth explosion-proof motors are designed specifically to operate in production lines. They cover a broad spectrum of application scenarios in which an explosive mixture comprising air and combustible gases, vapor, fog/mist, or dust can develop. Four graduated motor sizes and an abundance of accessories facilitate a large number of applications.


Explosion proof equipment and solutions

Drive and control solutions

Rexroth will work with you to develop application-specific explosion-proof system solutions for areas subject to explosions. We can also deliver turnkey systems if required. We combine industry application experience with our explosion protection and national and international regulatory requirement know-how.

For specific system solutions, please contact your local partner: