Hae tuote
EcoFlow conveyor track
- Based on EcoFlow section profile
- For manual slide sections with rollers
- Clip-in guide profiles with lateral guide and clip-in conveyor rollers
- Based on EcoFlow section profile
- For manual slide sections with rollers
- Clip-in guide profiles with lateral guide and clip-in conveyor rollers
- Based on EcoFlow section profile
- Ball roller for smooth manual movement of goods with large-surfaces
- Stop gate and return stop for positioning workpiece pallets or containers
- At the planning stage remember to leave sufficient leg room. The stop gate and return stop extend downwards by an additional 45 mm
- We recommend using a workpiece pallet with corner pieces to provide a defined stopping mechanism
- Based on EcoFlow section profile
- Protective cover to protect the EcoFlow guide profile when loading the conveyor track
- Brake for bringing containers to a stop gently
- Corner pieces for assembly of workpiece pallets
- For isolating parts from the pallet queue, well-defined guidance and stopping surfaces, good transition through curves and avoidance of edges where trapping may occur
- Flexible bridge with maximum tilt (αmax) in relation to the horizontals:
– For round tube D28: αmax = 40°
– With strut profile D28x55: αmax = 30°