×

Leveling feet


  • For compensating irregularities in the floor up to 5°
  • Fully assembled spindle and base plate
  • Profile finishing: thread in central hole
  • For compensating irregularities in the floor up to 5°
  • Fully assembled spindle and base plate
  • Profile finishing: thread in central hole
  • For compensating irregularities in the floor up to 5°
  • Fully assembled spindle and base plate
  • Profile finishing: thread in central hole
  • The electrically insulating damping ring prevents the transfer of vibrations and allows a defined conduction of voltages via a set of grounding components
  • For compensating irregularities in the floor up to 5°
  • Fully assembled spindle and base plate
  • Profile finishing: thread in central hole
  • For compensating irregularities in the floor up to 5°
  • Fully assembled spindle and base plate
  • Profile finishing: thread in central hole
  • For fastening leveling feet in profiles without a central hole
  • For use as an end connector or T-connector
  • Profile finishing: tapping of thread in the central hole
  • For fastening leveling feet at an angle to the longitudinal profile direction
  • Profile finishes:
    – blind hole DB17
    – through-hole D17


Subject to change, status 2020-10-14 08:05:46