Hae tuote
Mounting of surface elements
- For the play-free mounting of surface elements in the profile slot
- For surface elements up to 6 mm thick
- Installation during frame assembly
- Mounting rim profiles PP can also be used as cover profiles
- For the play-free mounting of surface elements in the profile slot
- For surface elements with a thickness of 2–8 mm
- One or both sides of the mounting rim profile used, depending on the thickness of the surface element
- Installation during profile frame assembly
- Suitable for use under clean room conditions
- For the play-free mounting of surface elements in the profile slot
- For surface elements with a thickness of 1.5–8 mm
- For subsequent installation in closed frame constructions
- Installation of surface elements at center of slot
- The protective pane profile consists of the basic profile (A) and the clip-on strip (B)
- For the play-free mounting of surface elements
- For surface elements with a thickness of 2–8 mm
- For subsequent installation in closed frame constructions
- Installation of surface elements flush with the profile edge
- The protective pane profile consists of the basic profile and the clip-on strip. Both profiles are required to ensure proper functioning.
- For surface elements with a thickness of up to 13 mm
- For subsequent installation in closed frame constructions
- Asymmetrical form enables surface elements to be fastened in two different positions
- Clamping with snap-in clip or screw fitting with square nut M6 (included in scope of delivery) and screw
- Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC)
- For virtually gap-free surface element mounting
- For subsequent installation in closed frame constructions
- The asymmetrical design and cover cap enable the surface elements to be mounted in different positions: flush with the profile edge or in front of the profile
- Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC)
- Bracket with thread for virtually gap-free mounting of surface elements
- For subsequent installation in closed frame constructions
- The surface element can be mounted in different positions: flush with the profile edge or in front of the profile (by breaking off the centering lug)
- Secures the fastening screw to the surface element
- For use with all Variofix blocks, but not for the S bracket
- Retrofitting possible
- For various thread sizes
- Cover strip profile for fastening surface elements using standard sheet metal screws
- Clipping the cover strip profile into the profile slot
- Low-cost connecting element
- For the construction of trays, material shuttles, or privacy shields on tables or frames
- To establish a defined electrostatic conduction between surface elements and strut profiles
- For constructing frames for woven wire grilles or surface elements
- For woven wire grilles with a wire diameter of up to 3.1 mm
- For surface elements up to 6 mm thick
- Screw fitting of frame to the outside of strut profile (subsequent installation)
- Insertion of frame into the slot of a strut profile or a sliding door profile Al 45
- For fastening woven wire grilles in the profile slot
- For woven wire grilles with a wire diameter of up to 3.1 mm
- Suitable for 8 mm and 10 mm slots
- Low-cost connecting element
- Rattle-free mounting