Hae tuote
EcoShape Tubular Framing System
- D28L round tube with 4 interfaces for attaching EcoShape connectors
- D28L round tube, N10 with a 10 mm slot for mounting accessories from the modular aluminum framing system
- Threaded sleeve for incorporating a leveling foot or LR
- All connectors can be combined with the EcoShape round tubes D28L and D28L, N10, and the D28 round tube
- Integrated poka-yoke system for easy and secure connector installation
– Safe joining by means of anti-torsion element
– positive interlocking connection - All connectors are suitable for setting up ESD-conductive systems.
- Corner bracket D28
- Swivel bearing D28L
- D28 bushing
- 0°-90° connector
- 0°-90° D28 connector
- Adapter for connecting round tube with MGE strut profile
- Adapter for fastening light accessories
- Adapter for combination with XLean
- Hinge D28L/D28L
- Hinge D28L/-
- Plastic Variofix block for fastening surface elements with snap-in clips or a screw
- Variofix remover for releasing the snap-in clip