Hae tuote
Drive and return unit AL
- Basic units with interfaces on both sides for drive kit and transmission (active bridge)
- Free selection of the motor mounting position on site
- Configurable drive kit (standard gear motor or round shaft)
- Multi-track systems with standard components possible
- Reduced noise emission due to slide rails guided in the drive/return unit
- Base unit AL direct + drive kit = a complete head drive
- Reduced noise emission due to slide rails guided in the head drive
- Installation of the drive kit possible on the right/left (motor, coupling, flange)
- Base unit connection drive + drive kit + active or passive bridge = a complete connection drive
- Reduced noise emission due to slide rails guided in the connection drive
- Installation of the drive kit possible on the right/left (motor, coupling, flange)
- Base unit center drive + drive kit = a complete center drive
- Reduced noise emission due to slide rails guided in the head drive
- Installation of the drive kit possible on the right/left (motor, coupling, flange)
- Reduced noise emission due to slide rails guided in the return unit
- Installation of the drive kit possible on the right/left (motor, coupling, flange)
- Drive of a parallel conveyor section or bridge using a hexagonal hollow shaft integrated as standard
- Basic unit curve wheel drive AF + drive kit curve wheel drive = curve wheel drive
- Driving several superimposed basic curve wheel units is easily implemented via the integrated hexagonal hollow shafts
- Stainless steel ball bearings, with sealing on both sides and FDA-compliant grease filling
- The adjustable ball catch coupling is protected and integrated in the flange to save space
- The transmission of force of several superimposed curve wheels is possible. The motor torque then has to be distributed across all curve wheel levels.
- The adjustable ball catch coupling is protected and integrated in the flange to save space
- Modular design
- Easy mounting on leg sets
- Connection to the motor by cable
- Installation of the drive kit possible on the right/left (motor, coupling, flange)
- Stainless steel ball bearings, with sealing on both sides and FDA-compliant grease filling
- Simple transmission of the drive force using hexagonal hollow shafts integrated into the base unit or return unit as standard
- Can be retrofitted into a standard configuration at any time
- Active and passive bridges can be used at section ends for product transfer
- With the alpine conveyor connection kit, an alpine conveyor can be easily assembled in sizes 65 mm or 90 mm by combining multiple aluminum curve wheels.