The conveyor unit is made up of the following individual components, which can be combined as required:
- Drive module
- Return unit
- Section
- Section profile
- Guide profile
- Profile connector
- Cross connector
- Belt
- Leg sets
Track widths: 80, 120, 160 mm
Length from 1000 to 12000 mm
The permissible contact weight force for the entire conveyor unit is max. 80 kg in accumulation operation.
If the total sum of the workpiece pallet on the unit exceeds this value, the entire section must be divided into several sub-sections.