Stop Gate VE 1

- Pneumatic stop gate. When the pressure is released the stop gate is closed by a spring and the workpiece pallet is stopped.
- Tilting stop gate; can be opened without causing abrasion on the workpiece pallet stop surface.
- Permissible total load of all workpiece pallets in the accumulation: 80 kg (with conveying speed 9 m/min)