A conveyor unit is a complete unit used for the linear conveying of workpiece pallets. It consists of:
- Drive module AS 2/R-V
- Return unit UM 2/R-V
- Sections ST 2/R-V…
- Section supports SZ 2/…
- Cross connector QV 2…
- Accumulation roller chain Vplus
The UM 2/R-V and AS 2/R-V may be set up right next to each other, which allows for conveyor unit combinations.
The drive modules are designed for section loads up toG = 2200 kg per conveyor unit.