A conveyor unit is a complete unit used for the linear conveying of workpiece pallets. It consists of:
- Drive module AS 2/C
- Return unit UM 2/C
- Section ST 2/…
- Section supports SZ 2/…
- Cross connector QV 2
- Flat top chain
The UM 2/C and AS 2/C‑… may be set up right next to each other, which allows for conveyor unit combinations.
The drive modules are designed for section loads up toG = 100 kg, 250 kg; 400 kg; or up to mG = 700 kg per conveyor unit.