Hae tuote
- Mechanical, solenoid and proportional cartridge valves for UNF cavities
- Full range of counterbalance valves for SUN cavities
- Mechanical and solenoid cartridge valves for interchange in competitor cavities
- Wide range of 2-way, 2-position solenoid valves
- Compact insert valves and multi-function cartridge valves
- Full range of manifold types
- Standard solutions with single or dual cavities
- Compact customized solutions
- Aluminum and steel manifolds
- Maximum pressure up to 210 bar (aluminum) or up to 350 bar (steel)
- Wide range of standard and customized solutions
- Flangeable directly on the actuator or for line mounting
- Reliability in motion control, optionally with energy saving functions
- Aluminum and steel manifolds
- Maximum pressure up to 210 bar (aluminum) or up to 420 bar (steel)
- 4/3 and 4/2 modular directional valves, optionally with load-sensing (LS) or flow sharing (LUDV) control
- 3/2 … 14/2 flow diverters
- Special directional valves
- Cetop 2 valves
- Large variety of nominal sizes
- UNF standard threads
- Versions with high pressure or high flow rate available
- Optional stainless steel version