×

BODAS Software


BODAS Software includes machine application software for controlling mobile machines in combination with BODAS Hardware. It also includes tools for easy programming, parameterization, personalization and diagnosis of BODAS Hardware. Data generated by BODAS Software is BODAS Connect ready, i.e. it can be transferred to the BODAS Connect Apps for further processing with optimized data volume. In addition, relevant BODAS Software can be flashed "over the air" via BODAS Connect. One example: the drive software eDA.

 


Sous réserve de modifications, État 2020-02-07 12:05:53