Canada Français

Sélectionnez votre pays

Canada Français
  • Accueil
 

Presse

Content
31-10-2012

Corrosion resistant with FDA-certified materials

Corrosion resistant with FDA-certified materials

Withstand a relative humidity above 70 percent and temperatures above 30 °C over an indefinite period – the new NFRG ball rail system by Rexroth.

The new NFRG ball rail system by Rexroth is designed with materials and engineering making it particularly well-suited for use in humid to wet production environments. The profiled rail and the ball runner block are both made entirely of corrosion resistant steel according to DIN EN 10088 and of certified plastics according to EU Directive 2002/72/EC and US Regulation FDA21CFR. The NFRG ball rail systems are offered in five sizes and can withstand a relative humidity above 70 percent and temperatures above 30 °C over an indefinite period.

The certified plastic parts in the new ball rail system are even resistant to weak acids, lyes, organic solvents, oils and alcohols. They are strong and possess good sliding properties. Contrary to systems made from coated noncorrosion resistant steels, NRFG ball rail systems are not affected by surface damage and any corrosion resulting therefrom. This increases their service life significantly. The ball rail systems are corrosion resistance class 2 and hygiene class 3 compliant.

The profiled rail can be mounted from the top, using the clip-on stainless steel cover strip to create a smooth surface. Alternatively, the user can cover the mounting holes with white caps, or mount the profiled rail from underneath. The fully integrated sealing results in longer lubrication intervals, which means less maintenance. The ball runner blocks are not pre-lubricated so that users can fill in the proper lubricant recommended for their specific applications. Lube ports with metal threads are provided on all sides to give engineers a greater degree of freedom when space is tight.

Suitable for high humidity and temperatures

NRFG ball rail systems are perfect in dry working zones such as primary packaging, even in environments where there is a combination of high humidity and high temperatures. Combined with screens or other protective barriers, they are also suitable for splash areas and wet working zones in food processing, where liquid, moist or sticky foods stick to machine parts, or which are wet-cleaned and disinfected. Using FDA-certified plastics throughout eliminates the risk of unacceptable contamination during processing.

Quiet operation and easy installation

The ball runner blocks, which come in a flange version or a narrow version,are available in accuracy class H and in three preload classes. The O configuration of the balls ensures that the system has the required rigidity and equally high load capacities in all four main loading directions. Users can mount parts onto the runner blocks from the top or from underneath.

Additional mounting holes in the middle of the runner blocks allow to increase both, surface and lateral rigidity. The entry zone geometry and a high number of balls reduce fluctuations in spring action in the runner block. Optimal ball rail and recirculation design results in smoother, quieter operation. For long axes, Rexroth offers multi-part ball rail systems with clearly marked part lengths for safe and easy installation.


Bosch Rexroth Canada is the Canadian subsidiary of Bosch Rexroth AG, one of the world’s leading specialists in the field of drive and control technologies. Under the Rexroth brand name, the company supplies more than 500,000 customers with tailored solutions for driving, controlling, and moving. Bosch Rexroth is a partner for Mobile Applications, Machinery Applications and Engineering, Factory Automation and Renewable Energies. The company provides customized solutions tailored to the needs and specifications of each individual market. As The Drive & Control Company, Bosch Rexroth develops, produces, and sells components and systems in over 80 countries. As part of the Bosch Group, Bosch Rexroth and its 38,400 associates generated approximately 6.4 billion euros in revenue in 2011.

To learn more, please visit www.boschrexroth.ca

The Bosch Group is a leading global supplier of technology and services. According to preliminary figures, more than 300,000 associates generated sales of 51.4 billion euros in the areas of automotive and industrial technology, consumer goods, and building technology in fiscal 2011. The Bosch Group comprises Robert Bosch GmbH and its more than 350 subsidiaries and regional companies in some 60 countries. If its sales and service partners are included, then Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. Bosch spent more than 4 billion euros for research and development in 2011, and applied for over 4,100 patents worldwide. With all its products and services, Bosch enhances the quality of life by providing solutions which are both innovative and beneficial.

Additional information can be accessed at www.bosch.com, www.bosch-press.com

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca