Canada Français

Sélectionnez votre pays

Canada Français
 

Presse

Content
xxx 26-08-2011

Rexroth's New TS5 Assembly Conveyor Transports Loads up to 660 lb.

Rexroth's New TS5 Assembly Conveyor Transports Loads up to 660 lb.

New TS5 conveyor expands Rexroth's modular assembly conveyor offering and introduces a new, heavy-duty transfer system to the market.

The new TS5 transfer system from Bosch Rexroth's Linear Motion and Assembly Technologies group introduces a new class of conveyor to the market. The system features an incredibly robust design, suitable for harsh production environments and heavy transport of loads up to 300 kg (660 lb.).

Rexroth's TS5 conveyors boast a highly energy efficient drive system and quiet, maintenance-free operation with a “king shaft” powered roller design that requires no lubrication, resulting in greater system uptime. The TS5 system can be configured to transport goods either on a workpiece pallet or directly on a continuous roller conveyor, and is available in three widths. Curves are separate, self-contained units that allow the system to branch off to the right or to the left to achieve a wide variety of conveyor system layouts.

Users can plan and implement a TS5 transfer system that is perfectly matched to the unique requirements of their application, thanks to Rexroth's comprehensive selection of conveyor system components: drive modules, workpiece pallets, roller sections, curves, diverters, positioning units and components for traffic control.

All TS5 components are included in Bosch Rexroth's MTpro software program so that customers can configure the system and generate a parts list automatically, considerably simplifying the entire planning process. All components are modular, preassembled and can be combined as needed using a single interface, allowing for easy system expansion or reconfiguration in the future. The TS5 is an economical choice thanks to low purchase, start-up, and operating costs throughout the life of the system.

TS5 conveyors extend Rexroth’s industry-leading TS family of modular conveyors, designed for a wide range of flexible assembly and material transport applications for both automated and manual assembly operations.


Bosch Rexroth Canada is the Canadian subsidiary of Bosch Rexroth AG, one of the world’s leading specialists in the field of drive and control technologies. Under the Rexroth brand name, the company supplies more than 500,000 customers with tailored solutions for driving, controlling, and moving. Bosch Rexroth is a partner for Mobile Applications, Machinery Applications and Engineering, Factory Automation and Renewable Energies. The company provides customized solutions tailored to the needs and specifications of each individual market. As The Drive & Control Company, Bosch Rexroth develops, produces, and sells components and systems in over 80 countries. As part of the Bosch Group, Bosch Rexroth and its 34,900 associates generated approximately 5.1 billion euros in revenue in 2010. To learn more, please visit www.boschrexroth.ca

The Bosch Group is a leading global supplier of technology and services. In the areas of automotive and industrial technology, consumer goods, and building technology, some 285,000 associates generated sales of 47.3 billion euros in fiscal 2010. The Bosch Group comprises Robert Bosch GmbH and its more than 350 subsidiaries and regional companies in over 60 countries. If its sales and service partners are included, then Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. Bosch spent 3.8 billion euros for research and development in 2010, and applied for over 3,800 patents worldwide. With all its products and services, Bosch enhances the quality of life by providing solutions which are both innovative and beneficial.

Additional information can be accessed at www.bosch.com , www.bosch-press.com

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca