Canada Français

Sélectionnez votre pays

Canada Français
 

Presse

Content
02-11-2012

New NG10 directional spool valve from Rexroth

New NG10 directional spool valve from Rexroth

Even the standard configuration of the new NG10 Series 5X directional spool valve offers a wide variety of potential uses; numerous special configurations expand the range of applications.

More powerful performance in the same installation space

The new NG10 Series 5X directional spool valve from Rexroth offers improved performance data with the same connection dimensions. Compared with previously available directional spool valves, the new valve delivers a demonstrably longer lifespan, thereby lowering the total cost of ownership. Even the standard configuration offers a wide variety of potential uses, and numerous special configurations expand the spectrum. The switching valve now has an output limit that is up to 25 percent higher.

The redesigned cast housing with innovative, patent-pending channel cross section improves pressure resistance by more than 10 percent, with the figure for the standard configuration rising from 315 to 350 bar. At the same time, the new design increases flow rate to as much as 150 l/min. As a result, customers can enjoy the economic benefits of a smaller nominal size with improved performance. A high-pressure five-chamber variant has been approved for up to 420 bar. In extensive testing series, Rexroth has been able to show that the lifespan of the NG10 Series 5X directional spool valve is longer than that of conventional valves currently available on the market.

Its improved vibration resistance, also in connection with position switches, makes the NG10 valve suitable for even tough operating conditions. Corrosion-resistant versions expand the valve’s universal potential uses to include maritime and offshore applications, especially since the component can withstand temperatures as low as minus 40 °C. Rexroth has now verified the valve’s resistance to various special hydraulic fluids. This fluid compatibility enlarges the valve’s spectrum of applications and contributes to its energy efficiency through the use of energy-saving fluids.

As part of the overhaul, Rexroth engineers also updated all of the valve’s actuation and connection options. A two-way plug-in connector enables fast, low-cost connection of two solenoids with just one cable. The central connection offers more installation space in the connection box and simplifies work with plug-in contacts.


Bosch Rexroth Canada is the Canadian subsidiary of Bosch Rexroth AG, one of the world’s leading specialists in the field of drive and control technologies. Under the Rexroth brand name, the company supplies more than 500,000 customers with tailored solutions for driving, controlling, and moving. Bosch Rexroth is a partner for Mobile Applications, Machinery Applications and Engineering, Factory Automation and Renewable Energies. The company provides customized solutions tailored to the needs and specifications of each individual market. As The Drive & Control Company, Bosch Rexroth develops, produces, and sells components and systems in over 80 countries. As part of the Bosch Group, Bosch Rexroth and its 38,400 associates generated approximately 6.4 billion euros in revenue in 2011.

To learn more, please visit www.boschrexroth.ca

The Bosch Group is a leading global supplier of technology and services. According to preliminary figures, more than 300,000 associates generated sales of 51.4 billion euros in the areas of automotive and industrial technology, consumer goods, and building technology in fiscal 2011. The Bosch Group comprises Robert Bosch GmbH and its more than 350 subsidiaries and regional companies in some 60 countries. If its sales and service partners are included, then Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. Bosch spent more than 4 billion euros for research and development in 2011, and applied for over 4,100 patents worldwide. With all its products and services, Bosch enhances the quality of life by providing solutions which are both innovative and beneficial.

Additional information can be accessed at www.bosch.com , www.bosch-press.com

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca