Canada Français

Sélectionnez votre pays

Canada Français
 

Presse

Content
xxx 26-08-2011

Panama Canal: New Locks for its Anniversary State-of-the-Art Lock Technology Using Rexroth Hydraulics Reduces Fresh Water Consumption

Panama Canal: New Locks for its Anniversary State-of-the-Art Lock Technology Using Rexroth Hydraulic

The lock design of the expanded Panama Canal is aimed at conserving resources.

For its 100-year anniversary in 2014, the Panama Canal Authority is modernizing and expanding the canal between the Atlantic and Pacific. The construction also includes installation of new locks to the two oceans, each with three lock chambers, which will allow much bigger ships than before to pass through the Panama Canal. The automation expert Bosch Rexroth is contributing hydraulic system solutions to the modernization process: With an availability of 99.99%, they will guarantee a smooth flow of traffic on one of the world's busiest waterways. Although the new locks are much bigger, they use less fresh water than the current technology, meaning they conserve the region's water supply.

When the Panama Canal began operating in 1914, steamships and sailing ships still ruled the seas. Modern drive systems have also seen the size of ships increase and 60% of the world's merchant fleet now no longer fits through the Panama Canal. Once the locks are expanded, ships up to 366 m long and 49 m wide will also be able to save on travel time, costs and CO2 emissions.

New Locks Conserve Regional Water Supply

As the supplier of the steel construction for the wheel gates, South Korean shipbuilder Hyundai Samho Heavy Industries (HSHI) contracted with Bosch Rexroth in late 2010 to plan, construct and commission 158 customer-specific hydraulic units and drive cylinders to operate the water-regulating wheel gates. In this regard, the lock design is aimed at conserving resources. Each lock chamber is connected to three water-saving basins via communicating pipes. To lift the ships, the Rexroth drives open the corresponding inlets and the water from the water-saving basins fills the lock chambers using gravity. Unlike the previous technology, the water flows back into the basins once the lock operation is complete. Only 40% of the water required for one lock operation comes from the man-made Gatun Lake. By contrast, the existing locks take the entire amount of water required from the lake and then empty all of it into the sea. Despite the considerably larger lock chambers, this means the expansion reduces consumption of fresh water by 7% compared with the existing locks, ensuring the regional water supply is conserved in a sustainable way.

Global Capacities Pooled

During the international bidding process, Rexroth was able to highlight the experience it has gained in a whole host of major civil engineering projects, as well as how it pools its global production network. In this project, experts from the drive and control specialist are coordinating skills and production capacities from Germany, the Netherlands, China, South Korea and the USA. The application places particularly high demands on the availability of the automation solution: Over the course of 100,000 operating hours—which equates to more than 11.5 years of round-the-clock operation—the total downtime must be less than only four hours.

After a construction period lasting three years, the official opening is scheduled to take place in its anniversary year of 2014.


Bosch Rexroth Canada is the Canadian subsidiary of Bosch Rexroth AG, one of the world’s leading specialists in the field of drive and control technologies. Under the Rexroth brand name, the company supplies more than 500,000 customers with tailored solutions for driving, controlling, and moving. Bosch Rexroth is a partner for Mobile Applications, Machinery Applications and Engineering, Factory Automation and Renewable Energies. The company provides customized solutions tailored to the needs and specifications of each individual market. As The Drive & Control Company, Bosch Rexroth develops, produces, and sells components and systems in over 80 countries. As part of the Bosch Group, Bosch Rexroth and its 34,900 associates generated approximately 5.1 billion euros in revenue in 2010. To learn more, please visit www.boschrexroth.ca

The Bosch Group is a leading global supplier of technology and services. In the areas of automotive and industrial technology, consumer goods, and building technology, some 285,000 associates generated sales of 47.3 billion euros in fiscal 2010. The Bosch Group comprises Robert Bosch GmbH and its more than 350 subsidiaries and regional companies in over 60 countries. If its sales and service partners are included, then Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. Bosch spent 3.8 billion euros for research and development in 2010, and applied for over 3,800 patents worldwide. With all its products and services, Bosch enhances the quality of life by providing solutions which are both innovative and beneficial.

Additional information can be accessed at www.bosch.com, www.bosch-press.com

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca