Canada Français

Sélectionnez votre pays

Canada Français
  • Accueil
 

Presse

Content
15-10-2015

Automation of Measuring and Testing Machines in One Step

Ready to program in three minutes: Rexroth's pre-configured drive systems for CompactRIO by National Instruments

National Instruments and Bosch Rexroth have introduced a perfectlymatched control and drive solution at this year's NIWeek conference. The advantages of the control hardware CompactRIO and the programming environment LabVIEW are combined with dynamic servo technology. Rexroth’s pre-configured drive systems for measuring and testing machines cover a wide range of services and shorten the initial commissioning to just three minutes by means of a software wizard. Using a jointly tested and already proven interface, machinery manufacturers are programming motion sequences in the graphic environment LabVIEW without a single line of PLC code.

LabVIEW is the worldwide leader for programming environments for measuring and testing machines with more than 200,000 applications. National Instruments frequently uses the control hardware CompactRIO in these applications. Therefore Rexroth has preconfigured drive systems with the compact drive control devices IndraDrive Cs and the servo motors IndraDyn S. The IndraDrive Cs kits cover the torque range from 0.56 Nm to 19.8 Nm in finely scalable increments. In addition, Rexroth supports custom drive solutions for torques up to 631 Nm.

Using the interface CAN over EtherCat - jointly aligned by National Instruments and Rexroth - the CompactRIO control directly accesses the servo drives as master. Manufacturers can program process and motion control via the graphical programming environment LabVIEW exclusively, thereby making any additional PLC programming redundant. The plugin SoftMotion Drive Interface (SDI) required for IndraDrive Cs can be downloaded and installed directly from the LabVIEW development environment.

The start-up assistant EasyWizard shortens the initial start-up of the drive systems to just three minutes. The intelligent drive control device automatically recognizes the respective values via the electronic nameplate of the Rexroth motors. For the initial start-up of IndraDrive Cs drives the user only needs to enter a small number of application-specific values. Graphical programming of movements can then start right away in LabVIEW.

The IndraDyn S synchronous servo motors can meet the requirements of protection class IP54 or IP65. Depending on the precision required, the motors are equipped with encoder systems for standard or precision requirements.

CompactRIO is particularly suitable for point-to-point movements in applications with a small number of axes. Bosch Rexroth simplifies the implementation of complex multi-axis applications in measuring and testing machines in LabVIEW using the Motion-Logic-System IndraMotion MLC. Programming of movements can also take place exclusively via LabVIEW – without a single line of PLC code. It’s easy and fast, too: for IndraMotion MLC, more than 550 virtual tools and modules are already available for movement control in LabVIEW.

About Bosch Rexroth:

Economical, precise, safe, and energy efficient: drive and control technology from Bosch Rexroth moves machines and systems of any size. The company bundles global application experience in the market segments of Mobile Applications, Machinery Applications and Engineering, Factory Automation, and Renewable Energies to develop innovative components as well as tailored system solutions and services. Bosch Rexroth offers its customers hydraulics, electric drives and controls, gear technology, and linear motion and assembly technology all from one source. With locations in over 80 countries, more than 33,700 associates generated sales revenue of approximately 5.6 billion euros in 2014.

To learn more, please visit www.boschrexroth.com

The Bosch Group is a leading global supplier of technology and services. It employs roughly 360,000 associates worldwide (as per April 1, 2015). The company generated sales of 49 billion euros in 2014.* Its operations are divided into four business sectors: Mobility Solutions, Industrial Technology, Consumer Goods, and Energy and Building Technology. The Bosch Group comprises Robert Bosch GmbH and its roughly 440 subsidiary and regional companies in some 60 countries. Including its sales and service partners, Bosch is represented in roughly 150 countries. This worldwide development, manufacturing, and sales network is the foundation for further growth. In 2014, Bosch applied for some 4,600 patents worldwide. The Bosch Group’s strategic objective is to create solutions for a connected life. Bosch improves quality of life worldwide with products and services that are innovative and spark enthusiasm. In short, Bosch creates technology that is “Invented for life.”

Additional information is available online at www.bosch.com, www.bosch-press.com and http://twitter.com/BoschPresse

*The sales figure disclosed for 2014 does not include the former joint ventures BSH Bosch und Siemens Hausgeräte GmbH (now BSH Hausgeräte GmbH) and ZF Lenksysteme GmbH (now Robert Bosch Automotive Steering GmbH), which have since been taken over completely.

In the U.S., Canada and Mexico, the Bosch Group manufactures and markets automotive original equipment and aftermarket products, industrial drives and control technology, power tools, security and communication systems, packaging technology, thermotechnology, household appliances, healthcare telemedicine and software solutions. For more information, please visit www.boschusa.com, www.bosch.com.mx and www.bosch.ca

###

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca