Canada Français

Sélectionnez votre pays

Canada Français
 

Presse

Content
19-08-2016

Rexroth Offers New Series of Compact HMI Solutions – IndraControl VR Series

IndraControl VR Series of HMIs

With the new IndraControl VR Series of HMIs, Rexroth adds to their existing line of high-performance industrial PCs and HMIs.

The compact IndraControl VR series of embedded terminals complement the existing IndraControl V portfolio of larger screen HMIs and the PC-based panels, including the IndraControl VEP, VDP, VSP, and VPP series. The VR HMI uses a modern 16:9 format and is available in 4”, 7” and 9” sizes. The 7” and 9” panels also have a capacitive screen, multi-touch option. The multi-touch features provide the user familiarity of tablets and smart phones.

The IndraControl VR series of embedded terminals are a cost-saving alternative to the PC-based panels and utilize the Windows 7 Compact Embedded operating system. The ARM Cortex-A8 800 MHz processor provides excellent performance and reliability. 512 MB of RAM, 256 MB of flash memory as well as an integrated SD card memory slot ensure plenty of space for a robust application. Rexroth’s HMI programming software, WinStudio, can be used to develop applications for the VR controller, moving all Rexroth operator interfaces to the same programming development software.

Maximize your connectivity with a standard on-board Ethernet 10/100 Mbit port and 2 USB interfaces. There are +100 drivers available to connect the VR HMI to the controller of your choice. Small installation depths of 54 mm and IP65/20- protected displays make these HMIs very attractive to various industries.

For more information, www.boschrexroth-us.com/edc

About Bosch Rexroth:

Economical, precise, safe, and energy efficient: drive and control technology from Bosch Rexroth moves machines and systems of any size. The company bundles global application experience in the market segments of Mobile Applications, Machinery Applications and Engineering, and Factory Automation to develop innovative components as well as tailored system solutions and services. Bosch Rexroth offers its customers hydraulics, electric drives and controls, gear technology, and linear motion and assembly technology all from one source. With locations in over 80 countries, more than 31.100 associates generated sales revenue of approximately 5.4 billion euros in 2015. To learn more, please visit www.boschrexroth.com

The Bosch Group is a leading global supplier of technology and services. It employs roughly 375,000 associates worldwide (as of December 31, 2015). The company generated sales of 70.6 billion euros in 2015. Its operations are divided into four business sectors: Mobility Solutions, Industrial Technology, Consumer Goods, and Energy and Building Technology. The Bosch Group comprises Robert Bosch GmbH and its roughly 440 subsidiaries and regional companies in some 60 countries. Including sales and service partners, Bosch’s global manufacturing and sales network covers some 150 countries. The basis for the company’s future growth is its innovative strength. Bosch employs 55,800 associates in research and development at 118 locations across the globe. The Bosch Group’s strategic objective is to deliver innovations for a connected life. Bosch improves quality of life worldwide with products and services that are innovative and spark enthusiasm. In short, Bosch creates technology that is “Invented for life.”

Additional information is available online at www.bosch.com , www.bosch-press.com , twitter.com/BoschPresse

In the U.S., Canada and Mexico, the Bosch Group manufactures and markets automotive original equipment and aftermarket products, industrial drives and control technology, power tools, security and communication systems, packaging technology, thermotechnology, household appliances, healthcare telemedicine and software solutions. For more information, please visit www.boschusa.com , www.bosch.com.mx and www.bosch.ca

 

Recherche


Contact

Corporate  Communications
3426 Mainway Drive  
 Burlington, ON, L7M 1A8
Tel (905) 335-5511
Fax (905) 335-4184
info@boschrexroth.ca