key visual machine tool
key visual machine tool

AMB

  • Landesmesse Stuttgart, Messepiazza 1, 70629 Stuttgart, Allemagne
  • 15.09.2026 09:00 - 19.09.2026 15:00
  • Allemand, Anglais
  • Technologies linéaires

En plein cœur de l'un des salons les plus importants d'Europe: tous les deux ans, l'AMB présente les nouveautés phares du secteur de la métallurgie. Qu'il s'agisse des visiteurs ou des exposants, ce salon s'est imposé depuis 1982 comme l'un des rendez-vous incontournables du secteur.

Get your ticket

Next Level for Your Machine Tool: Innovations from Bosch Rexroth at AMB 2026

Under the motto “Ready for the Next Level? YOU DECIDE” Bosch Rexroth will present the latest innovations and highlights for the machine tool of the future from September 15–19, 2026. Experience cutting-edge linear technology solutions firsthand that make your machine tools more efficient, precise, sustainable, and intelligent - such as smart process automation with mechatronic subsystems, linear guides with temperature control for maximum precision, and ball screw assemblies with up to 50% longer service life. Experts on our control and hydraulic solutions will also be on hand at the booth.

You can find initial details about our highlights right here on this page. Experience more at our booth C73 in Hall 6.

Our team looks forward to your visit!

MORE INFORMATION ABOUT AMB

Your contact to Bosch Rexroth


You see an ice cube on fire incl. a spot with the tempering solution

High-Precision Machining

With its integrated Thermo Compensating Rail System (TCRS) solution, Bosch Rexroth brings temperature control directly into the profile rail guide. Combined with the integrated IMS measurement system, users benefit from unique linear guides that guide, measure, and control temperature simultaneously. For your machine tool, this means greater process stability and higher precision.

Improving process stability through thermal compensation

You see an octopus incl. a spot with a subsystem

Smart process automation

Discover customized machine tool solutions for your process automation before, during, and after the manufacturing process. Our highly flexible subsystems offer you a wide range of linear and multi-axis systems. New to our portfolio - linear axes for heavy-duty applications with loads of up to 770 kg.

Process automation - highly flexible solutions with preconfigured sub-systems

The image shows an illuminated globe in a man's hands incl. a spot showing the linear motion product portfolio

Sustainable Linear Motion Technology

Extend the service life of your highly dynamic machines. This is made possible by the new and innovative nut design for screw drives. The foundation for resource-efficient use of linear technology is laid right from the design and sizing stages. In addition, modern digital eTools offer customized automation solutions with high durability and energy efficiency.

Reduced consumption, less maintenance and a local presence