Termékkeresés
Accessories for protective devices
- Counterbalance
- For lifting doors comprising a deflection pulley and control cable
- Counterweight individually adjustable and preferably guided in a cable duct
- Length of cable can be adjusted
- Service life: 50,000 actuations
- For damping impact and noise on doors, flaps, and covers
- Can be used, for example, on covers, drawers, or doors
- Machining: drilled holes for fixing
- The magnet catch prevents doors and flaps from banging or being unintentionally opened
- Elongated holes to compensate for different surface element thicknesses
- For arresting doors made of profile frames and for bridging door gaps
- Suitable for profiles with modular dimensions 40 mm, 45 mm, and 50 mm
- Locking also possible with varying profile spacing
- Ball catch for doors and flaps
- For sliding and swing doors
- For doors with or without frames
- Elongated hole to adjust for differing spacing
- Suitable for use under clean room conditions