Termékkeresés
Wheels
- Attractive-looking double wheel for light applications
- Made of oil-resistant material
- Double wheel with lock
- Double wheel D50-D10 for insertion in the central hole with a diameter of 10 mm
- Double wheel D50-M8 for bolting into the profile slot
- Especially gentle on floors
- Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω
- Resistant to oil, for use in workshop areas
- Suitable for use in clean rooms. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance 103 up to 108 Ω
- Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω
- Rubber running surface made of solid rubber with good deformation elasticity. No permanent flattening of the wheel due to it traveling over edges or not being moved for long periods
- Suitable for ESD-sensitive areas. Conductive material version in accordance with DIN EN 61340-5-1; conduction resistance ≤ 106 Ω
- Heavy-duty wheel with mounting flange
- Available as a caster wheel with lock, caster, and trestle wheel
- Heavy-duty, particularly suited for workshop applications
- Wheels with excellent running properties
- Steerable lifting wheel
- The wheel turns into a stable base simply by engaging the stop lever
- Screw-on plate for mounting the lifting wheel
- With "Ideal-Stop": locking lever does not swivel with the steerable caster but remains in the defined position. The locking lever is fixed in position on the frame by means of the screw-on plate, and the caster wheel moves freely
- Robust rollers with mounting flange
- Good running properties, particularly suitable for workshop areas
- Available as a caster wheel with lock and as a trestle wheel
- LR with lock: lock prevents the wheel from rolling or turning
- Steerable lifting wheel
- The wheel turns into a stable base simply by engaging the stop lever
- The locking lever moves with the wheel
- The locking lever can be moved under the frame if necessary