×

Protective devices and partition walls EcoSafe


  • Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4
  • Suitable kits enable the construction of doors (system doors, sliding doors, double doors)
  • Fully assembled on delivery
  • Simple mounting on the supports using the suspension brackets. Single fitter is sufficient
  • Standard widths or customized dimensions
  • Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4
  • Suitable kits enable the construction of doors (system doors, sliding doors, double doors)
  • Fully assembled on delivery
  • Simple mounting on the supports using the suspension brackets. Single fitter is sufficient
  • Standard widths or customized dimensions
  • Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4
  • Suitable kits enable the construction of doors (system doors, sliding doors, double doors)
  • Fully assembled on delivery
  • Simple mounting on the supports using the suspension brackets. Single fitter is sufficient
  • Standard widths or customized dimensions
  • for the low-cost construction of protective barriers with woven wire grilles WG30 and WG40
  • Fastening of woven wire grilles: directly in the special profile slot
  • Fastening of surface elements: in the special profile slot using spring clamping elements (accessories)
  • The profiles are connected using a central bolt (profile machining required)
  • Modular dimension "B" relates to 45x45 supports
  • for the low-cost construction of protective barriers with woven wire grilles WG30 and WG40
  • Fastening of woven wire grilles: directly in the special profile slot
  • Fastening of surface elements: in the special profile slot using spring clamping elements (accessories)
  • The profiles are connected using a central bolt (profile machining required)
  • Modular dimension "B" relates to 45x45 supports
  • For mounting the EcoSafe protective frame on the support at various angles
  • Suspension bracket with centering lugs as anti-torsion element
  • Safe and inexpensive
  • Easy assembly; can be retrofitted
  • Patented
  • Meets the requirements of Machinery Directive 2006/42/EC Screw remains connected to the suspension bracket after loosening
  • For compliance with the requirement in Machinery Directive 2006/42/EC when detaching protective frames
    – the long-arm spring is designed so that it tilts the protective frame outwards, making it clear that the protective frame is detached – the protective frame cannot fall out
  • Easily removable EcoSafe protective frames
  • Retrofitting possible
  • Installation on both sides recommended for EcoSafe protective frames of width > 1500 mm
  • For constructing an EcoSafe system door in the modular dimension system
  • Use of finished protective frame as a door
  • For doors that open to the left or right
  • Required components:
    – system door kit
    – protective frame
  • Assembly kit for constructing an EcoSafe sliding door with superstructure in the modular dimension system
  • Use of finished protective frame as a door
  • Easy subsequent installation in a protective fence
  • Rollers with ball bearings for smooth running
  • For doors that open to the left or right
  • Assembly kit for constructing an EcoSafe sliding door without superstructure in the modular dimension system
  • Use of finished protective frame as a door
  • Rollers with ball bearings for smooth running
  • For doors that open to the left or right
  • Required components:
    –sliding door kit without superstructure
    – protective frame
  • Assembly kit for constructing an EcoSafe double door in the modular dimension system
  • Use of finished protective frame as a door
  • Easy subsequent installation in a protective fence
  • Optional installation of a standard lock cylinder in the lock mechanism for the double door
  • Required components:
    – double door kit
    – two protective frames
  • Components for constructing a lock mechanism for double doors
  • Optional installation of a standard lock cylinder in the lock mechanism for the double door
  • Lock mechanism assembly kit (A) for individually designed double doors with HTmax = 2000 mm
  • Lock bracket (B) for accommodating the lock bolt bar
  • Base plate (C) for mounting the lock bolt bar; fastened to the floor with supplied dowels. For doors which can be driven through
  • For creating an electrically conductive connection between the woven wire grille and protective frame
  • Connect the protective conductor via the ESD-conductive connection elements (e.g.T-nut)
  • Guarantees safe conduction of short-circuit currents up to a rated current of 63 A
  • For attaching handles, information boards or warning signs to woven wire grilles 40x40x4 and 30x30x3
  • Clamping with opposing pairs of clamping elements
  • For installing standard commercially available safety switches on EcoSafe system doors
  • For clamping surface elements in EcoSafe protective fence profiles 30x30 WG30 and 30x30 WG40
  • Play-free clamping
  • Individual sections of the protective frames can be filled as you wish
  • Very quick fitting and removal of pre-assembled frames in prepared supporting structures
  • Protection against unintentional lifting out due to both parts of the suspension piece being screwed in
  • Notes on compliance with the Machinery Directive 2006/42/EC: Please note that fastening parts may work loose during disassembly


Subject to change, status 2021-10-22 10:05:35