×

VarioFlow plus ESD system


  • Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
  • Conductive components
  • Dissipative connection technology
  • Size: 65 and 90
  • Max. speed: 30 m/min
  • Extremely quiet chain running thanks to the patented chain design
  • Easy assembly - simply clip onto the section profile
  • Secured against axial shifting due to lateral bolting
  • Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
  • Conductive components
  • Dissipative connection technology
  • Size: 65 and 90
  • Max. speed: 30 m/min
  • A holder STS support

    J holder STS drive

    B strut profile

    C base plate

Subject to change, status 2019-02-13 12:15:52