Termékkeresés
Sections
- For generating and regulating an electromagnetic field for workpiece pallet transport
- Integrated measuring system (encoder) to for contactless workpiece pallet position detection
- Enclosed electronics box
- For quickly and easily removing workpiece pallets, as the guide rollers on the workpiece pallet are not interlocked with the system
- 8 mm groove for mounting brackets, cable ducts, etc. (compatible with fastening elements from Rexroth's Basic Mechanical Elements line)
- For easy, stable mounting of the section module to the base frame
- Allows the section module height to be adjusted easily
- With bores and threads to allow you to install covers
- For connecting section modules
- For making fine adjustments and compensating for tolerances between section modules
- For generating and regulating an electromagnetic field for workpiece pallet transport
- Integrated measuring system (encoder) to for contactless workpiece pallet position detection
- Electronics protected by removable cover
- For quickly and easily removing workpiece pallets, as the guide rollers on the workpiece pallet are not interlocked with the system
- Sturdy support