Transverse conveyors are used to change the direction of transportation by 90° or for implementations in parallel transfer lines.
The transverse conveyors are fitted with the robust, low-wear, and reliable toothed belt transport medium and are delivered on a continuously ESD-capable basis.
Compared to longitudinal conveyors, a height level that is raised by 4.4 mm makes it possible to use transverse conveyors retrospectively at any location on the longitudinal conveyor without any time and effort being needed for adaptation. No cutout of the guide profile is needed.
You can use them in simple circulation systems instead of curves to change the direction of transportation.
In complex circulation systems, they are used to branch pallet paths into the individual processing stations.
Separation of the workpiece pallets is needed for the transverse conveyor. (Stop gate, function plans for control)