×

Electrical Transverse Conveyor EQ 1/T


  • Section load up to 30 kg
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Motor mounting right (MA = R) or left (MA = L), with b = 160 mm also center (MA = M)
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Symbols/Circuit diagrams
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-24 15:58:30