Cancel
OK
Menu
International
2-way flow control valve
Pedido de consulta
Código
2FRM
6
6
-
3X
/
Folha de dados
Display results list
Result count
120 de 120
Type
2-way flow control valve
2FRM
2-way flow control valve
Nominal size
Nominal size 6
6
Nominal size 6
Pressure compensator
(suppression of the start-up jump)
A
With closing of the pressure compensator
B
Without closing of the pressure compensator
SB
Without closing of the pressure compensator - for control panel instalation
Adjustment type
3
Lockable rotary knob with scale
7
Rotaty knob with scale
Zero position
Zero position of the marking at port P
6
Zero position of the marking at port P
Component series
Component series 30 to 39
3X
Component series 30 to 39
Volume flow
0,2Q
up to 0,2 l/min
0,6Q
up to 0,6 l/min
1,5Q
up to 1,5 l/min
10Q
up to 10,0 l/min
16Q
up to 16,0 l/min
25Q
up to 25,0 l/min
32Q
up to 32,0 l/min
3Q
up to 3,0 l/min
6Q
up to 6,0 l/min
Check valve
M
Without check valve
R
With check valve
Seal material
NBR
V
FKM
Additional information
[NULL]
MIL15
MIL15
SO026-1212
SO026-1212
SO3
SO3
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:2FRM66-3X/
The following data were selected.
Type
2FRM
2-way flow control valve
Nominal size
6
Nominal size 6
Zero position
6
Zero position of the marking at port P
Component series
3X
Component series 30 to 39