Cancel
OK
Menu
International
Proportional directional valve, pilot-operated, with integrated electronics (OBE) - 2WFC; 2WFCE
Pedido de consulta
Código
2
WFC
S
L
-
1X
/
/
Folha de dados
Display results list
Result count
94 de 94
Main ports
2 main ports
2
2 main ports
Type
Pilot-operated proportional directional valve (cartridge valve)
WFC
Pilot-operated proportional directional valve (cartridge valve)
Integrated electronics
With external control electronics
E
With integrated electronics (OBE)
Size
16
25
32
40
50
Control spool
Seat control spool
S
Seat control spool
Rated flow [l/min] (at 5 bar pressure differential)
125
160
220
330
320
650
500
940
1000
1500
Flow characteristic
Linear
L
Linear
Series
Component series 10 … 19
(10 ... 19: unchanged installation and connection dimensions)
1X
Component series 10 … 19
Seal material
Observe compatibility of seals with hydraulic fluid used. (Other seals upon request)
M
NBR seals
V
FKM seals
Electrical connection
With external control electronics
With integrated electronics
K4
Connector 3-pole (2 + PE) according to DIN EN 175301-803
Supply voltage
With external control electronics
Without supply voltage
With integrated electronics (OBE) "E"
24
Supply voltage 24 V
Electrical interface
With external control electronics
A1
0 ... 10 V DC (connector 6+PE)
B1
0 ... 10 V DC (connector 11+PE)
G1
4 ... 20 mA (connector 11+PE)
Further details
-1
Additional pilot oil port "Z2"; check valves in "X" and "Z2"
-2
Additional pilot oil port "Y" externally on the cover; "Y", "Z2" closed towards the block
-3
Additional pilot oil port "X" externally on the cover; "X", "Z2" closed towards the block
-4
Additional pilot oil port "Y" and "X" externally on the cover; "X", "Y", "Z2" closed towards the block
-9
-9
No further details
=LB
LB
Documentação
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Folha de dados
Request CAD
Product description
Código:2WFCSL-1X//
The following data were selected.
Main ports
2
2 main ports
Type
WFC
Pilot-operated proportional directional valve (cartridge valve)
Control spool
S
Seat control spool
Flow characteristic
L
Linear
Series
1X
Component series 10 … 19