Cancel
OK

ChileEspañol

Seleccione su localización

International

2-way cartridge valve, actively controllable

Consulta de asesoramiento
Código
LC
2A
-
1X
/

Display results list
Result count
217 de 217
Type
Logic Cartridge
Activation
2-level, active
Size
Control spool design
Spring
Valve poppet
Series
Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
Maximum operating pressure
Active area
Spool position monitoring
(position switch 1 = "1"; position switch 2 = "2") (version "450" only with "Q7", "Q9" and "without")
Electrical connection for position switch
Pilot oil bore in the control spool
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Corrosion resistance
Seal material
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD