Cancel
OK

FranceFrançais

selectionner votre localisation

International

2-way cartridge valve, actively controllable

Demande de Chiffrage
Code d'identification
LC
2A
-
1X
/

Afficher listings
# Tiroirs compatibles :
222 de 222
Type
Logic Cartridge
Activation
2-level, active
Size
Control spool design
Spring
Valve poppet
Series
Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
Maximum operating pressure
Active area
Spool position monitoring
(position switch 1 = "1"; position switch 2 = "2") (version "450" only with "Q7", "Q9" and "without")
Electrical connection for position switch
Pilot oil bore in the control spool
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Nozzle
Without orifice
Corrosion resistance
Seal material
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans